??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
GRAS
Description
HWG-33NW-KP-2030
Bill of material
GRAS_HWG-33NW-20-30 (KP) (N)
ORDERNO
ASSEMBLY_CODE
assembly code
BACK_LEFT_SUPPLY_CONNECTION
back left supply connection
BACK_RIGHT_SUPPLY_CONNECTION
back right supply connection
CABINET_DEPTH
cabinet depth
250
CABINET_HEIGHT
cabinet height
780
CABINET_MATERIAL
cabinet material
CABINET_WIDTH
cabinet width
780
CABINET_G_WIDTH
cabinet_g_width
230
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
D1
d1
85
D2
d2
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
http://gras.pl/en/hwg-33-kp-20-30/
DESIGN_OPTION
design option
-1
DN
dn
DOOR_RIGHT___DOOR_LEFT
door_right - door_left
FAMILY_NAME
family name
FLOW
flow
114.000
H1
h1
85
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
K_FACTOR
k factor
42
KEYNOTE
keynote
MANUFACTURER
manufacturer
GRAS PPPH
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIDE_LEFT_SUPPLY_CONNECTION
side left supply connection
SIDE_RIGHT_SUPPLY_CONNECTION
side right supply connection
TOP_LEFT_SUPPLY_CONNECTION
top left supply connection
TOP_RIGHT_SUPPLY_CONNECTION
top right supply connection
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.gras.pl/
VENT_CONNECTION
vent connection
0
VERSION
version
2018
W1
w1
80
W2
w2
80
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
NAME
name
VAR0
0
CABINET_G_DEPTH
cabinet_g_depth
CABINET_G_HEIGHT
cabinet_g_height
CABINET_H_2_10
cabinet_h/2+10
DOOR_RIGHT_LEFT
door_right_left
HOLE_DEPTH
hole_depth
HOLE_HEIGHT
hole_height
HOLE_WIDTH
hole_width
MOUNTING_PLANE
mounting_plane
MOUNTING_POINT
mounting_point
PICH
pich
PICTOGRAM_DISTANCE
pictogram_distance
TOP_SUPPLY_CONNECTION
top supply connection
ZER0
zer0
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions