??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Hubbell Water Heaters
Description
hubbell_jtx_revit
Bill of material
9e819abf-9a3a-4f78-8e69-8e9b3e776654.rfa
IDENT
9e819abf-9a3a-4f78-8e69-8e9b3e776654.rfa
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
7280.000
ASSEMBLY_CODE
assembly code
BODY_HEIGHT
body height
1.250
CATEGORY
category
CONN_CONDUIT
conn conduit
1
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
60
DESCRIPTION
description
Tankless Booster Water Heater
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
0.344
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
ELECTRIC_CONNECTION_TYPE
electric connection type
ELECTRICAL_REMARKS
electrical remarks
FAMILY_NAME
family name
FL_AMPS
fl amps
35
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
FURNISHED_BY
furnished by
HOST
host
0
HOT_WATER_CONNECTION_HEIGHT
hot water connection height
0.667
HOT_WATER_FLOW
hot water flow
8
HOT_WATER_MAXIMUM_PRESSURE
hot water maximum pressure
75
HOT_WATER_MINIMUM_PRESSURE
hot water minimum pressure
20
HOT_WATER_RI_HEIGHT
hot water ri height
0
HOT_WATER_SIZE
hot water size
0.750
HOT_WATER_TEMPERATURE
hot water temperature
140.000
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
0
INSTALLED_BY
installed by
ITEM_NUMBER
item number
-
KEYNOTE
keynote
MANUFACTURER
manufacturer
Hubbell
MASSUNIT
massunit
1
MASTERSPEC
masterspec
MIN_CKT_AMPACITY
min ckt ampacity
55
MODEL
model
JTX
NAFEM_SPEC_ID_NUMBER
nafem spec id number
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.40.40.14.31
OMNICLASS_TITLE
omniclass title
Cleaning and Disposal Equipment
PART_TYPE
part type
0
PHASE
phase
1
PLUMBING_REMARKS
plumbing remarks
REVISION_CODE
revision code
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIAL_NUMBER
serial number
SHARED
shared
0
SPECIFICATION_BY_MANUFACTURER
specification by manufacturer
SPECIFICATION_BY_USER
specification by user
STATUS
status
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.hubbellheaters.com
URL_CUTSHEET
url cutsheet
VOLTS
volts
208
WATERMARKED_BY
watermarked by
http://revitwatermark.com
WATTS
watts
8000.000
WEIGHT_IN_POUNDS
weight in pounds
21
WIDTH
width
1.349
WORK_PLANE_BASED
work plane-based
0
NAME
hubbell_jtx_revit
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions