??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
可提供的產品: 22
HELP_VARIABLE
Company
Heatcraft Refrigeration Products
Description
HTSbohn_Copeland_Scroll_lowtemp_C1
Bill of material
B0010LBACZ-Elec. Defrost
ORDERNO
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
ASSEMBLY_CODE
assembly code
E1090300
BASE_WIDTH
base width
2.094
CLASSIFICATION
classification
0
CONN_CONDUIT
conn conduit
1
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
11 40 00
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
60
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Air Cooled Condensing Unit
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
0.229
ELEC_CONN_RI_HEIGHT__DEFAULT_
elec conn ri height (default)
0
ELECTRICAL_REMARKS__DEFAULT_
electrical remarks (default)
-
FL_AMPS
fl amps
0.500
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
HOST
host
0
HP
hp
ITEAM_NUMBER__DEFAULT_
iteam number (default)
-
MANUFACTURER
manufacturer
Heartcraft
MASSUNIT
massunit
1
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
MIN_CKT_AMPACITY
min ckt ampacity
MODEL
model
NUMBER_OF_POLES__DEFAULT_
number of poles (default)
1
OMNICLASS_NUMBER
omniclass number
23.40.40.14
OMNICLASS_TITLE
omniclass title
Food Service Equipment
PART_TYPE
part type
0
PHASE
phase
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
UNIT_DEPTH
unit depth
2.354
UNIT_HEIGHT
unit height
1.646
UNIT_WIDTH
unit width
1.969
URL
url
www.heatcraftrpd.com
VERSION
version
2017
VOLTS
volts
WATERMARKED_BY
watermarked by
http://revitwatermark.com
WEIGHT_IN_POUNDS
weight in pounds
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions