??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
hr2880_9rbg - Bel Power Solutions
Bill of material
HR2880-9RBG
PN
Part Number
HR2880-9RBG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 192W, Output 48/48VDC, 2/2A, Input 16.8-150VDC, Output Voltage Control Input, Cooling Plate, RoHS Compliant
POWER
Power
192 W
VIN
Voltage Input
16.8-150 VDC
OV
Output Voltage
48/48 VDC
OC
Output Current
2.vlj A
OT
Operating Temperature
-40 to 71 °C
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions