??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Dietz-motoren
Description
HR071-E71-113Hz-0,75
Bill of material
HR071-E71-113Hz-0,75
ORDERNO
HR071-E71-113Hz-0,75
COM_CCK_TEILENUMMER_FU_
com_cck_teilenummer_fuß
221929
COM_CCK_TEILENUMMER_SAUGSTUTZEN
com_cck_teilenummer_saugstutzen
223475
COM_CCK_TEILENUMMER_SCHUTZGITTER
com_cck_teilenummer_schutzgitter
223477
ENGINE_NOMINAL_RATING
engine nominal rating
16,5 kg
F_I__FREQUENCY
f.i. frequency
0.750 kW
FREE_OUTLET
free outlet
Aluminium
FULLY_THROTTLED_MAX
fully throttled max
6 m³min
HOUSING_MATERIAL
housing material
Aluminium
ID
id
5650 Pa
MATERIAL_OF_IMPELLER
material of impeller
80 °C
MAX__TEMPERATURE_OF_MEDIUM
max. temperature of medium
242305
WEIGHT_APPROX_
weight approx.
243955
NAME
name
HR071-E71-113Hz-0,75
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions