??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
SODECA
Description
HPX
Bill of material
HPX
ORDERNO
HPX
A
a
900
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
5543
ASSEMBLY_CODE
assembly code
B
b
860.000
CATEGORY
category
CLASSIFICATION
classification
0
CODE
code
1006017
COST
cost
0
CURRENT
current
8
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
800
DESCRIPTION
description
DESCRIPTION__EN_
description (en)
Tubular axial fans with external motors
DESCRIPTION__ES_
description (es)
Ventiladores helicoidales tubulares, con motor exterior
DESIGN_OPTION
design option
-1
DIAM_HELICE
diam helice
800
DIAM_NUCLEO
diam nucleo
210
E
e
600
FAMILY_NAME
family name
FREQUENCY
frequency
50
H
h
1200
HOST
host
0
INPUT_DIAMETER
input diameter
800
J
j
12
KEYNOTE
keynote
LEVEL
level
450
MANUFACTURER
manufacturer
SODECA SLU
MASS
mass
106
MASSUNIT
massunit
1
MAXIMUM_FLOW
maximum flow
37606
MINIMUM_FLOW
minimum flow
15000
MODEL
model
N
n
16
NUMBER_OF_PHASES
number of phases
3
OMNICLASS
omniclass
23-33 31 19 11
OMNICLASS_NUMBER
omniclass number
23.33.31.19.11
OMNICLASS_TITLE
omniclass title
OUTPUT_DIAMETER
output diameter
800
PART_TYPE
part type
0
REFERENCE
reference
HPX-80-4T-5.5 IE3
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPEED__R_MIN_
speed (r/min)
1450
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_HEIGHT__A_
unit height (a)
1200
UNIT_LENGTH__C_
unit length (c)
600
UNIT_WIDTH__A_
unit width (a)
900
URL
url
www.sodeca.com
VOLTAGE
voltage
400.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
HPX
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions