??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Comepi
Description
HP_T2101 - hp5t2101j02-024
Bill of material
hp5t2101j11-230
CODE
Code
MATCASING
Casing Material
Termoplastico rinforzato
WIDTH
Width
37 mm
INLETS
electrical connections
IP
IP Degree of Protection
IP65
ACT
Actuating Head
Pistoncino con dadi di bloccaggio M12x1
MATHEAD
Head Material
Testina termoplastica
CONTACTS
Microswitch
APP
Approvals
CE - cULus - UKCA
DIR
Reference Directives
LVD - 2014/35/EU, LIFT 2014/33/EU
STDR
Reference Standards
IEC 60947-5-1 / EN 60947-5-1 / EN 81-20 / EN 81-50
TEMP
Operating Temperatures
-25° +70° °C
TEMPSTOCK
Stock Temperatures
-30° +80° °C
SHOCK
Protection against electric shocks
Classe II - Doppio isolamento Classe (secondo IEC 60536)
UI
Rated Insulating Voltage Ui
V
GINQ
Pollution Degree
3
UL50
Contact rating according to UL50
UIMP
Rated Impulsive Voltage Uimp
6 kV
ITH
onventional thermal current in free air Ith
10 (? min 40°C)
CTOCTO
Short circuit protection
4 A (Ue < 500Vac - fusibili tipo gG (gl))
CCTOCTO
Rated conditioned short-circuit current
1 kA
IEAC
AC-15 operating currents Ie (400V - 50-60 Hz)
4 Secondo IEC 60947-5-1
IEDC
DC-13 operating currents (24V - 50-60 Hz)
3 Secondo IEC 60947-5-1
VAL
Solenoid supply voltage
TON
Solenoid ON time
Min. 0,2 - Max 0,5 s
TOFF
Solenoid OFF time
Min. 30 s
FREQCOMM
Switching Frequency
Max. 119 Cicli/ora
RESCONT
Resistance Between Contacts
25 m?
TERMN
Connecting Terminals
Viti con piastrina serracavo M3.5 (+,-) pozidriv 2
CABLES
Connecting Cables Dimensions
0.75 … 2.5 mm²
PROT
Protective Conductor Terminal
/
MARK
Marking Terminals
Secondo IEC 60947-5-1
MECC
Mechanical Durability
0.05 Milioni di manovre
B10D
B10d
0.1 Milioni di manovre
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions