??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 13
HELP_VARIABLE
Company
RAFI
Description
Housings
Bill of material
1.20.820.2010000
ORDERNO
COLOR
color
DEGREE_OF_PROTECTION__FRONT_SIDE__ACCORDING_TO_DIN_EN_60529
degree of protection, front side, according to din en 60529
DEGREE_OF_PROTECTION__REAR_SIDE__ACCORDING_TO_DIN_EN_60529
degree of protection, rear side, according to din en 60529
INSTALLATION_LOCATIONS
installation locations
MOUNTING_HOLE
mounting hole
NET_WEIGHT
net weight
PACKAGING_UNIT
packaging unit
REACH_COMPLIANT
reach compliant
Yes
ROHS_COMPLIANT
rohs compliant
Yes
NAME
name
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions