??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
FairWeather Site Furnishings
Description
hospitality_TE-CT_and_TE-LSB_with_Back
Bill of material
hospitality_TE-CT_and_TE-LSB_with_Back
ORDERNO
hospitality_TE-CT_and_TE-LSB_with_Back
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
G2040500
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Terrace Cafe Table with Seat with back, TE-CT Cafe Table w/TE-LSB Love Seat with Back
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
FairWeather Site Furnishings
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
TE-CT Cafe Table with Te-LSB Love Seat with Back
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEAT_HEIGHT
seat height
33.500
SEAT_WIDTH
seat width
21.750
SHARED
shared
0
TABLE_HEIGHT
table height
30.500
TABLE_WIDTH
table width
42
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.fairweathersf.com
WORK_PLANE_BASED
work plane-based
0
NAME
name
hospitality_TE-CT_and_TE-LSB_with_Back
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions