??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
FairWeather Site Furnishings
Description
hospitality_TE-CT_and_TE-C
Bill of material
hospitality_TE-CT_and_TE-C
ORDERNO
hospitality_TE-CT_and_TE-C
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
G2040500
CATEGORY
category
CHAIR_HEIGHT
chair height
33
CHAIR_WIDTH
chair width
22
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Terrace Cafe Table with Chairs, TE-CT Cafe Table with TE-C Chairs
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
FairWeather Site Furnishings
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
TE-CT Cafe Table with TE-C Chairs
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TABLE_HEIGHT
table height
30.500
TABLE_WIDTH
table width
42
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.fairweathersf.com
WORK_PLANE_BASED
work plane-based
0
NAME
name
hospitality_TE-CT_and_TE-C
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions