??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Amerlux
Description
Hornet HP Multiples Family
Bill of material
Recessed
ORDERNO
APERTURE_LENGTH
aperture length
APERTURE_WIDTH
aperture width
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
DEPTH
depth
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FIXTURE_FINISH
fixture finish
HOST
host
5
HOUSING_LENGTH
housing length
HOUSING_WIDTH
housing width
KEYNOTE
keynote
LAMP
lamp
LED
LIGHT_SOURCE
light source
MANUFACTURER
manufacturer
Amerlux
MASSUNIT
massunit
1
MODEL
model
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
POWER_FACTOR
power factor
1
ROOM_CALCULATION_POINT
room calculation point
0
ROTATION_ANGLE
rotation angle
90
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TRIM
trim
TRIM_LENGTH
trim length
TRIM_WIDTH
trim width
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VOLTAGE
voltage
0
WATTAGE_COMMENTS
wattage comments
NAME
name
COLOR_FILTER
color filter
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
FINISH
finish
IES_FILE_LINK
ies file link
INITIAL_COLOR
initial color
INITIAL_INTENSITY
initial intensity
INPUT_WATTAGE
input wattage
LIGHT_LOSS_FACTOR
light loss factor
LIGHT_SOURCE_ANGLE
light source angle
MATERIAL
material
PHOTOMETRIC_WEB_FILE
photometric web file
PRODUCT_DOCUMENTATION_LINK
product documentation link
ROTATION_ANGLE___HEAD_2
rotation angle - head 2
ROTATION_ANGLE___HEAD_3
rotation angle - head 3
ROTATION_ANGLE___HEAD_4
rotation angle - head 4
TILT_ANGLE
tilt angle
WIDTH
width
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions