??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Astro Lighting Limited
Description
Homefield 160
Bill of material
Homefield 160
ORDERNO
Homefield 160
ADA_COMPLIANT
ada compliant
N / A
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMABLE
dimmable
Yes
DIMMING_METHOD
dimming method
Lamp Dependent
DRIVER_INCLUDED
driver included
Not Applicable
DRIVER_REQUIRED
driver required
No
EFFICACY__LM_W_
efficacy (lm/w)
Lamp Dependent
ELECTRICAL_CLASS
electrical class
1
FAMILY_NAME
family name
HOST
host
1
KEYNOTE
keynote
LAMP
lamp
E27
LENGTH_OF_CABLE_SUPPLIED
length of cable supplied
Not Applicable
LIGHT_SOURCE
light source
0
LIGHT_SOURCE_FIXED
light source fixed
Yes
LOCATION___IP_RATING
location / ip rating
IP44
MAIN_FINISH
main finish
Textured Black
MAIN_MATERIAL
main material
Metal - Steel
MANUFACTURER
manufacturer
Astro Lighting Ltd
MANUFACTURER_URL___EUROPE_AND_REST_OF_WORLD
manufacturer url - europe and rest of world
www.astrolighting.com
MANUFACTURER_URL___NORTH_AMERICA
manufacturer url - north america
us.astrolighting.com
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
POWER__WATTS_
power (watts)
60W
PRODUCT_CCT
product cct
Lamp Dependent
PRODUCT_CRI
product cri
Lamp Dependent
PRODUCT_DIMENSIONS__MM_
product dimensions (mm)
250x160x110
PRODUCT_LOCATION
product location
Outdoor
PRODUCT_NAME
product name
Homefield 160
PRODUCT_SKU
product sku
1095001
PRODUCT_URL
product url
https://www.astrolighting.com/products/0483-homefield-black
PRODUCT_WEIGHT__KG_
product weight (kg)
2.159
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.astrolighting.com
WATTAGE_COMMENTS
wattage comments
Not Applicable
NAME
name
Homefield 160
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions