??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Acuity Brands
Description
holophane_models
Bill of material
Refer to Type Catalog
IDENT
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
BRAND
brand
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
CATALOG_NUMBER
catalog number
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
1
COLOR_FILTER
color filter
16777215
CONNECTOR_OFFSET
connector offset
0.500
COPYRIGHT
copyright
© Copyright 2008 Acuity Brands Lighting, Inc. All Rights Reserved.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIFFUSER_MATERIAL
diffuser material
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
HOST
host
5
HOST_THICKNESS
host thickness
HOUSING_MATERIAL
housing material
IES_FILE_URL
ies file url
[IES File URL]
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LUMENS_PER_LAMP
lumens per lamp
0
LUMINAIRE_DEPTH
luminaire depth
LUMINAIRE_LENGTH
luminaire length
LUMINAIRE_WIDTH
luminaire width
MANUFACTURER
manufacturer
Acuity Brands Lighting
MASSUNIT
massunit
1
MODEL
model
NUMBER_OF_LAMPS
number of lamps
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
generic
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPECIFICATION_SHEET_URL
specification sheet url
www.AcuityBrandsLighting.com
SUSPENSION_LENGTH
suspension length
TILT_ANGLE
tilt angle
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.AcuityBrandsLighting.com
VOLTAGE
voltage
WATTAGE_COMMENTS
wattage comments
EMERGENCY_FIXTURE
emergency fixture
EMIT_FROM_LINE_LENGTH
emit from line length
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
LIGHT_BOX_MATERIALS
light box materials
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
CENTER_MOUNT
center mount
COMMENTS
comments
LAMP_TYPE
lamp type
NUMBER_OF_LAMPS_PER_4_FEET
number of lamps per 4 feet
OUTPUT_LUMENS
output lumens
RUN_LENGTH
run length
TOTAL_LAMPS
total lamps
TOTAL_WATTAGE
total wattage
WATTS_PER_LAMP
watts per lamp
APPARENT_POWER
apparent power
HOUSING_MATERIALS
housing materials
REFLECTOR_MATERIAL
reflector material
MOUNTING_ANGLE
mounting angle
MOUNTING_ANGLE_ASSIST
mounting angle assist
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions