??
Crawled Part

이 카탈로그는 자동으로 크롤링됩니다. 선택한 부품은 STEP포맷에서만 사용할 수 있습니다. 만일 사용 가능한 모든 형식을 원하시면 제조업체에 연락해 드리겠습니다.

내 데이터가 카탈로그 잠재 고객에게 전송 될 수 있음에 동의합니다.
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Helmer Scientific
Description
HLF104-ADA_Laboratory_Freezer
Bill of material
HLF104 - Flaked Satin - Blue
IDENT
HLF104 - Flaked Satin - Blue
VAR04_CSI
04 csi
04_x0020_CSI
VAR95_CSI
95 csi
95_x0020_CSI
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E1020800
BIDDING
bidding
BOX_OR_BAG_CAPACITY
box or bag capacity
0
CATEGORY
category
CERTIFICATION
certification
Certified to applicable UL and CSA standards by a NRTL. ISO 13485:2003 certified.
CLEARANCE_BEHIND_UNIT
clearance behind unit
3" (76mm)
COLOR_AVAILABILITY
color availability
Blue (standard) / Stainless (optional)
COMPRESSOR
compressor
.33 HP Air-Cooled, R404A Non-CFC
COST
cost
0
COST_INFO
cost info
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Freezer - Laboratory - Horizon-Series
DESIGN_OPTION
design option
-1
ELECTRICAL
electrical
115V 60Hz 5.75FLA
EXTERIOR_DIMENSIONS
exterior dimensions
24 x 32 x 26.75" (610mm x 813mm x 680mm) (includes leveling feet)
FAMILY_NAME
family name
FLOOR_AND_WALL_BRACKET_KIT_AVAILABLE
floor and wall bracket kit available
1
HANDLE
handle
HOST
host
0
INSTALL_TYPE
install type
Undercounter
INTERIOR_DIMENSIONS
interior dimensions
19.5 x 17.75 x 22" (496mm x 451mm x 559mm)
KEYNOTE
keynote
MANUFACTURER
manufacturer
Helmer, Inc.
MANUFACTURER_ADDRESS
manufacturer address
14400 Bergen Blvd, Noblesville, IN 46060
MANUFACTURER_EMAIL
manufacturer email
MANUFACTURER_FAX
manufacturer fax
+1.317.773.9082
MANUFACTURER_PHONE
manufacturer phone
+1.317.773.9073
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
+1.800.743.5637
MASSUNIT
massunit
1
MATERIAL
material
Powder Coated Galvannealed Steel
MODEL
model
HLF104
NUMBER_OF_BASKETS
number of baskets
0
NUMBER_OF_DOORS
number of doors
1
NUMBER_OF_DRAWERS
number of drawers
0
NUMBER_OF_SHELVES
number of shelves
2
OMNICLASS_NUMBER
omniclass number
23.40.40.11.11.14
OMNICLASS_TITLE
omniclass title
Freezers
OPERATING_TEMP_RANGE
operating temp range
-15° C to -30° C
OPTIONAL_REMOTE_ALARMS
optional remote alarms
1
OVERALL_EXTERIOR_DIMENSIONS
overall exterior dimensions
24 x 33.5 x 28.5" (610mm x 851mm x 724mm) (includes door handle and optional casters)
PART_TYPE
part type
0
PRODUCT_PAGE_URL
product page url
http://www.helmerinc.com/products/blood-banktransfusion-service.html
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STAINLESS_STEEL_INTERIOR_AVAILABLE
stainless steel interior available
1
SUBCATEGORY
subcategory
Laboratory Freezer
TRAY
tray
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT
unit
URL
url
http://www.helmerinc.com
VOLUME
volume
4
WARRANTY
warranty
3 years compressor / 2 years parts / 1 year labor
WEIGHT
weight
205
WORK_PLANE_BASED
work plane-based
1
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업