??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Kimray
Description
High Pressure Stem Guided Non-Balanced
Bill of material
EAH
ORDERNO
ACTUATOR_SPRING_NOMINAL_PRESSURE
actuator spring nominal pressure
BODY_MATERIAL
body material
Steel
BODY_STYLE
body style
CATALOG_PAGE
catalog page
CONNECTION_SIZE
connection size
CONNECTION_TYPE
connection type
Female NPT
FACE_TO_FACE_LENGTH
face-to-face length
MAX__SUPPLY_GAS_PRESSURE
max. supply gas pressure
45 psig
MAX__WORKING_PRESSURE
max. working pressure
OPERATION
operation
Pneumatic
PROCESS_FLUID
process fluid
Liquid and Gas
REPAIR_KIT_PN
repair kit pn
SEAL_CLASS
seal class
Class IV
TRIM_SIZE
trim size
TRIM_TYPE
trim type
VALVE_FAIL_POSITION
valve fail position
Closed - Field Reversible
NAME
name
TRIM_MATERIAL
trim material
ACTUATOR_CRACK_OPEN_PRESSURE
actuator crack open pressure
ACTUATOR_FULL_OPEN_PRESSURE
actuator full open pressure
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions