??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 13
HELP_VARIABLE
Company
Kaman
Description
High Precision Sensors
Bill of material
MFLOFODTK
ORDERNO
ANALOG_OUTPUT
analog output
Continuous load current 20 ma Short circuitoverload protection Yes
ELECTRONICS_TEMPERATURE
electronics temperature
Operating range 0° to 70°C (32° to 158°F) Storage range -40° to +85°C (-40° to 185°F) Compensation range 15° to 55°C (59° to 131°F)
INPUT
input
Supply voltage required 15 to 30 Vdc Current limit (no load current input) 50 ma Reverse polarity protection Yes Short circuit protection Yes
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions