??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
HIFUS
Description
Hifus Director-Table-Side
Bill of material
1800x850x750
VARIANTNAME
VART
상판_T
40 mm
VARW
W
1800 mm
VARH
H
750 mm
VARD
D
850 mm
VARMANUFACTURER
Manufacturer
하이퍼스
VAR
라이브러리
(주)BIMs
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions