??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
SODECA
Description
HGT
Bill of material
HGT
ORDERNO
HGT
A
a
1365
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
15173
ASSEMBLY_CODE
assembly code
B
b
1320
C
c
700
CATEGORY
category
CLASSIFICATION
classification
0
CODE
code
1064540
COST
cost
0
CURRENT
current
21.900
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
1250
DESCRIPTION
description
DESCRIPTION__EN_
description (en)
Large diameter tubular axial fans with direct drive motor.
DESCRIPTION__ES_
description (es)
Ventiladores helicoidales tubulares de gran diámetro, con motor directo
DESIGN_OPTION
design option
-1
DIAM_HELICE
diam helice
1228
DIAM_NUCLEO
diam nucleo
390
E
e
500
FAMILY_NAME
family name
FREQUENCY
frequency
50
HOST
host
0
INPUT_DIAMETER
input diameter
1250
J
j
15.000
KEYNOTE
keynote
LEVEL
level
682.500
MANUFACTURER
manufacturer
SODECA SLU
MASS
mass
266
MASSUNIT
massunit
1
MAXIMUM_FLOW
maximum flow
26250.000
MINIMUM_FLOW
minimum flow
77570
MODEL
model
N
n
20
NUMBER_OF_PHASES
number of phases
3
OMNICLASS
omniclass
23-33 31 19 11
OMNICLASS_NUMBER
omniclass number
23.33.31.19.13
OMNICLASS_TITLE
omniclass title
OUTPUT_DIAMETER
output diameter
1250
PART_TYPE
part type
0
REFERENCE
reference
HGT-125-6T/9-15 IE3
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPEED__R_MIN_
speed (r/min)
975
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_HEIGHT__A_
unit height (a)
1365
UNIT_LENGTH__C_
unit length (c)
700
UNIT_WIDTH__A_
unit width (a)
1365
URL
url
www.sodeca.com
VOLTAGE
voltage
400.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
HGT
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions