??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Gaia Converter
Description
HGMM-350
Bill of material
HGMM-350
ORDERNO
HGMM-350
GENERAL_CHARACTERISTICS
general characteristics
Additional functions onoff, reference voltage, companion module drive controlExternal synchronization range no synchroGalvanic isolation inputoutput non isolatedNominal power up to 350 WProtections output short circuit, over power, over temperatureSwitching frequency 250 KHzTrim adjustment Consult factoryLeaded only
KEY_FEATURES
key features
Active PFC MIL-STD-704, DO-160, ABD-100, MIL-STD-1399 compliantDedicated for 115 Vac applicationsLow input current harmonic distortion 10%Standard half brick package
NAME
name
HGMM-350
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions