??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-SF Straight Swivel Int. Thread, IP68
Bill of material
HellermannTyton 166-22003
IDNR
Identification
DESCRIPTION14
Short Description
Straight non-metallic fitting with swivel internal thread, black
MANUFACTURE19
Manufacturer type description
MATERIAL
Material
Polyamide, nickel-plated brass, thermoplastic elastomer
FARBE
Color
Black (BK)
LAENGE
Length
mm
NO_CU_PER_OU
Package quantity
1.000
QUANTITY_MIN
Minimum Order Quantity
NENNMASS
Nominal diameter
mm
NENNGROESS129
Nominal diameter, imperial
Others
BETRIEBSTE130
Operating temperature
-50 °C to +135 °C
KLEINSTERI134
Internal diameter min.
mm
AUSSENDURC135
External diameter max.
mm
URL1
Deeplink
Deeplink(de)
K
Thread
L
Thread length
14 mm
M
Length
mm
N
External diameter max.
mm
O
Minimum bore size
mm
P
SW thread
mm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions