??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
SODECA
Description
HGI
Bill of material
HGI
ORDERNO
HGI
A
a
925
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
970
ASSEMBLY_CODE
assembly code
B
b
925
C
c
427.000
CATEGORY
category
CLASSIFICATION
classification
0
CODE
code
1006930
COST
cost
0
CURRENT
current
1.400
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
520
DESCRIPTION
description
DESCRIPTION__EN_
description (en)
Axial fans with large diameters for farms
DESCRIPTION__ES_
description (es)
Ventiladores helicoidales de gran diámetro, para granjas
DESIGN_OPTION
design option
-1
DIAM_HELICE
diam helice
460
FAMILY_NAME
family name
FREQUENCY
frequency
50
HOST
host
0
INPUT_DIAMETER
input diameter
520
KEYNOTE
keynote
LEVEL
level
462.500
MANUFACTURER
manufacturer
SODECA SLU
MASS
mass
49
MASSUNIT
massunit
1
MAXIMUM_FLOW
maximum flow
18000
MINIMUM_FLOW
minimum flow
0
MODEL
model
NUMBER_OF_PHASES
number of phases
3
OMNICLASS
omniclass
23-33 31 19 11
OMNICLASS_NUMBER
omniclass number
23.33.31.19.11.11
OMNICLASS_TITLE
omniclass title
OUTPUT_DIAMETER
output diameter
520
PART_TYPE
part type
0
REFERENCE
reference
HGI-80-T-0.75
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPEED__R_MIN_
speed (r/min)
630
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_HEIGHT
unit height
925
UNIT_LENGTH
unit length
925
UNIT_WIDTH
unit width
254.000
URL
url
www.sodeca.com
VOLTAGE
voltage
400.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
HGI
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions