??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
HellermannTyton
Description
HG-HI Standard Weight PA12
Bill of material
HellermannTyton 166-11503
IDNR
Identification
DESCRIPTION14
Short Description
MANUFACTURE19
Manufacturer type description
MATERIAL
Material
Polyamide 12 (PA12)
FARBE
Color
Black (BK)
LAENGE
Length
mm
NO_CU_PER_OU
Package quantity
1.000
QUANTITY_MIN
Minimum Order Quantity
NENNMASS
Nominal diameter
mm
DURCHMESSERD
Diameter D
mm
AUSSENDURCH58
External diameter D
mm
ROLLENLAENGE
Reel Length
m
MINDESTHALT61
Minimum retaining strength
N
NENNGROESS129
Nominal diameter, imperial
Others
BETRIEBSTE130
Operating temperature
-50 °C to +110 °C
INNENDURCH131
Internal diameter D
mm
BIEGERADIUSBR
Bending Radius BR
mm
GEWICHTGM
Weight
g/m
URL1
Deeplink
Deeplink(de)
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions