??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
REYNAERS
Description
Hfp 1473 Rail 3 Vent Xoq
Bill of material
hfp_1473_rail_3_vent_xoq
VARANALYTICCONSTRUCTION
Analytic Construction
<None>
VARREYPANEL2OPENINGDIRECTIONSLIDEL
REY Panel 2 Opening Direction Slide L
1
VARREYPANEL1OPENINGDIRECTIONSLIDER
REY Panel 1 Opening Direction Slide R
1
VARWALLCLOSURE
Wall Closure
0
VARWIDTHINT
Width INT
3200 mm
VARWIDTHEXT
Width EXT
3000 mm
VARWALLEXTERIORWIDTH
Wall Exterior Width
90 mm
VARREYSILLHEIGHT
REY Sill Height
0 mm
VARREYSHUTTERROLLHEIGHT
REY Shutter Roll Height
200 mm
VARREYREBATE
REY Rebate
70 mm
VARREYPROFILEREBATE
REY Profile Rebate
20 mm
VARREYPANELTICKNESS
REY Panel Tickness
38 mm
VARREYOFFSETWALLEXTINT
REY Offset Wall Ext Int
100 mm
VARREYJOINTWIDTH
REY Joint Width
10 mm
VARHEIGHTEXT
Height EXT
2300 mm
VARHEIGHT
Height
2300 mm
VARWIDTH
Width
3000 mm
VARREYWEBSITEARCHITECT
REY Website Architect
http://www2.reynaers.com/SharePointApps/Arch_cat/EN/layer/sys_TBD1.html
VARREYWEBSITE
REY Website
www.reynaers.com
VARMANUFACTURER
Manufacturer
Reynaers
VARREYVENTWIDTH
REY Vent Width
35 mm
VARREYSILLH
REY Sill H
0 mm
VARREYSHUTTERPOSITION
REY Shutter Position
0 mm
VARREYSHUTTERHEIGHT
REY Shutter Height
0 mm
VARREYSHUTTERDEPTH
REY Shutter Depth
0 mm
VARREYREBATETOPB
REY Rebate TOP B
70 mm
VARREYREBATETOPA
REY Rebate TOP A
0 mm
VARREYREBATEB
REY Rebate B
70 mm
VARREYREBATEA
REY Rebate A
0 mm
VARREYPANELCOVERAGE
REY Panel Coverage
8 mm
VARREYOFFSETWALLEXTINTB
REY Offset Wall Ext Int B
100 mm
VARREYOFFSETWALLEXTINTA
REY Offset Wall Ext Int A
0 mm
VARREYJOINTWIDTHB
REY Joint Width B
10 mm
VARREYJOINTWIDTHA
REY Joint Width A
0 mm
VARREYJOINTBOTTOM
REY Joint Bottom
0 mm
VARREYGAPWIDTH
REY Gap Width
0 mm
VARREYFRAMEWIDTHTOP
REY Frame Width Top
100 mm
VARREYFRAMEWIDTHBOTTOM
REY Frame Width Bottom
68 mm
VARREYFRAMEWIDTH
REY Frame Width
68 mm
VARREYFIXATIONBOTTOM
REY Fixation Bottom
0 mm
VARREYDESIGN
REY Design
0 mm
VARREYBUTTSTRIPWIDTH
REY Butt Strip Width
0 mm
VARREYBUILTINDEPTH
REY Built-In Depth
235 mm
VARNL
NL
0
VARDEFAULTSILLHEIGHT
Default Sill Height
0 mm
VARBE
BE
1
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions