??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
SODECA
Description
HEP
Bill of material
HEP
ORDERNO
HEP
A
a
532
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
831.000
ASSEMBLY_CODE
assembly code
B
b
452.000
C
c
412.500
CATEGORY
category
CLASSIFICATION
classification
0
CODE
code
1016632
COST
cost
0
CURRENT
current
1.200
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
410
DESCRIPTION
description
DESCRIPTION__EN_
description (en)
Wall-mounted axial fans with IP65 motors
DESCRIPTION__ES_
description (es)
Ventiladores helicoidales murales, con motor IP65
DESIGN_OPTION
design option
-1
DIAM_HELICE
diam helice
404
DIAM_NUCLEO
diam nucleo
180
F
f
273
FAMILY_NAME
family name
FREQUENCY
frequency
50
H
h
97.500
HOST
host
0
INPUT_DIAMETER
input diameter
410
J
j
10.500
K
k
500
KEYNOTE
keynote
L
l
8
LEVEL
level
266
MANUFACTURER
manufacturer
SODECA SLU
MASS
mass
10.600
MASSUNIT
massunit
1
MAXIMUM_FLOW
maximum flow
5180
MINIMUM_FLOW
minimum flow
650
MODEL
model
NUMBER_OF_PHASES
number of phases
3
OMNICLASS
omniclass
23-33 31 19 11
OMNICLASS_NUMBER
omniclass number
23.33.31.19.11.11
OMNICLASS_TITLE
omniclass title
OUTPUT_DIAMETER
output diameter
410
PART_TYPE
part type
0
REFERENCE
reference
HEP-40-4T/H
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPEED__R_MIN_
speed (r/min)
1420
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_HEIGHT
unit height
532
UNIT_LENGTH
unit length
532
UNIT_WIDTH
unit width
273
URL
url
www.sodeca.com
VOLTAGE
voltage
400.000
WIDTH_REJA
width reja
97.500
WORK_PLANE_BASED
work plane-based
0
NAME
name
HEP
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions