??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2005. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 36
HELP_VARIABLE
Company
Festo
Description
HEM (USA) - Soft-start valve
Bill of material
183847 HEM-M2-N1/2-16230
TNR
Part number
TYP
Type
INFO
Valid until
Information
2005-12-31
VERS
Pneumatic port
B1
Width
Inch
B2
Width
Inch
B3
Width
0.138 Inch
B4
Width
1.575 Inch
B5
Width
0.079 Inch
B6
Width
Inch
B7
Width
Inch
B8
Width
0.118 Inch
B9
Width
Inch
D1
Diameter
D3
Diameter
3/8 - 18 NPT
D5
Diameter
0.276 Inch
L1
Length
6.693 Inch
L2
Length
3.031 Inch
L3
Length
1.811 Inch
L4
Length
4.272 Inch
L6
Length
1.634 Inch
L7
Length
1.929 Inch
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions