??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 19
HELP_VARIABLE
Company
DELTA LINE
Description
HEDS
Bill of material
HP HEDS 5500 E02
ORDERNO
AMBIENT_WORKING_TEMPERATURE_RANGE
ambient working temperature range
-40 to +100°C
CODE_WHEEL_MOMENT_OF_INERTIA
code wheel moment of inertia
0.610-7 x kgm²
DUTY_CYCLE
duty cycle
na%
ELECTRICAL_PHASE_SHIFT
electrical phase shift
90 ± 10degree
MASS
mass
17g
MAXIMUM_COUNT_FREQUENCY
maximum count frequency
100KHz
NUMBER_OF_LINES
number of lines
SUPPLY_CURRENT___MAXIMUM
supply current - maximum
57mA
SUPPLY_CURRENT___STAND_BY
supply current - stand-by
namA
SUPPLY_CURRENT___TYPICAL
supply current - typical
17mA
SUPPLY_VOLTAGE
supply voltage
5 ± 10%V
TYPE_OF_ENCODER
type of encoder
Optical Encoder
NAME
name
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions