??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 8
HELP_VARIABLE
Company
ClimateMaster
Description
Heat_Pump-Water_Source-ClimateMaster-TCV300
Bill of material
TCV300_240V_Front Return_Back Discharge
ORDERNO
ANGLE
angle
APPARENT_POWER
apparent power
ASSEMBLY_CODE
assembly code
D3090
BLOWER_SIZE
blower size
12" x 12"
CLASSIFICATION
classification
0
CONDENSATE_DRAIN_RADIUS
condensate drain radius
0.500
CONDENSER_WATER_CONNECTIONS_ANGLE
condenser water connections angle
0
CONDENSER_WATER_CONNECTIONS_LOCATION_OFFSET
condenser water connections location offset
41.125
CONDENSER_WATER_FLOW
condenser water flow
0
CONDENSER_WATER_INLET_CONNECTION_NPT
condenser water inlet connection npt
2.500
CONDENSER_WATER_INLET_CONNECTION_RADIUS
condenser water inlet connection radius
1.250
CONDENSER_WATER_OUTLET_CONNECTION_NPT
condenser water outlet connection npt
2.500
CONDENSER_WATER_OUTLET_CONNECTION_RADIUS
condenser water outlet connection radius
1.250
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DRAIN_CONNECTION_NPT
drain connection npt
1
FREQUENCY
frequency
60
HOST
host
5
LEFT_CONDENSER_WATER_CONNECTIONS
left condenser water connections
0
MANUFACTURER
manufacturer
ClimateMaster
MASSUNIT
massunit
1
MAXIMUM_OVERCURRENT_PROTECTION_DEVICE
maximum overcurrent protection device
MINIMUM_CIRCUIT_AMPS
minimum circuit amps
MODEL
model
NUMBER_OF_POLES
number of poles
3
OMNICLASS_NUMBER
omniclass number
23.75.10.21.17
OMNICLASS_TITLE
omniclass title
Water-Source Heat Pumps
OPERATING_WEIGHT
operating weight
1297
OVERALL_DEPTH
overall depth
37.120
OVERALL_HEIGHT
overall height
69.800
OVERALL_WIDTH
overall width
82.000
PART_TYPE
part type
0
PHASE
phase
3
PRODUCT_URL
product url
http://www.climatemaster.com/commercial-tc-beltdrive-product
REAR_SUPPLY
rear supply
REFRIGERANT_CHARGE
refrigerant charge
8.750
REFRIGERANT_TYPE
refrigerant type
R-410A
RETURN_DEPTH
return depth
77
RETURN_HEIGHT
return height
35.801
RIGHT_CONDENSER_WATER_CONNECTIONS
right condenser water connections
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SERIES
series
Tranquility Compact Belt Drive
SHARED
shared
0
SUPPLY_CENTER_HORIZONTAL_OFFSET
supply center horizontal offset
16.402
SUPPLY_CENTER_VERTICAL_OFFSET
supply center vertical offset
7.100
SUPPLY_DEPTH
supply depth
14.801
SUPPLY_OFFSET
supply offset
26.100
SUPPLY_SPACING
supply spacing
8.600
SUPPLY_WIDTH
supply width
17.500
SUPPLY_WIDTH_CENTER
supply width center
8.750
TOP_SUPPLY
top supply
TOP_SUPPLY_OFFSET
top supply offset
6.380
TOTAL_FULL_LOAD_AMPS
total full load amps
URL
url
http://www.climatemaster.com
VERSION
version
2014
VOLTAGE
voltage
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions