??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 36
HELP_VARIABLE
Company
ClimateMaster
Description
Heat_Pump-Water_Source-ClimateMaster-TCH072-120-Right_Return
Bill of material
TCH096_480V_Right Return_Straight Discharge
ORDERNO
ALWAYS_VERTICAL
always vertical
1
AMBIENT_TEMPERATURE
ambient temperature
0
ANGLE
angle
APPARENT_POWER
apparent power
ASSEMBLY_CODE
assembly code
D3040100
BACK_DISCHARGE
back discharge
BLOWER_SIZE
blower size
12" x 12"
CLASSIFICATION
classification
0
COEFFICIENT_OF_PERFORMANCE
coefficient of performance
0
COIL_SIZE
coil size
COMPRESSOR_TYPE
compressor type
Scroll
CONDENSATE_DRAIN_RADIUS
condensate drain radius
0.375
CONDENSER_WATER_CONNECTIONS_ANGLE
condenser water connections angle
0
CONDENSER_WATER_FLOW
condenser water flow
0
CONDENSER_WATER_INLET_CONNECTION_NPT
condenser water inlet connection npt
CONDENSER_WATER_INLET_CONNECTION_RADIUS
condenser water inlet connection radius
CONDENSER_WATER_LOCATION_OFFSET
condenser water location offset
1.523
CONDENSER_WATER_OUTLET_CONNECTION_NPT
condenser water outlet connection npt
CONDENSER_WATER_OUTLET_CONNECTION_RADIUS
condenser water outlet connection radius
CONDENSER_WATER_PRESSURE_DROP
condenser water pressure drop
0
COOLING_ENTERING_AIR_TEMPERATURE_DRY_BULB
cooling entering air temperature dry bulb
0
COOLING_ENTERING_AIR_TEMPERATURE_WET_BULB
cooling entering air temperature wet bulb
0
COOLING_ENTERING_WATER_TEMPERATURE
cooling entering water temperature
0
COOLING_LEAVING_AIR_TEMPERATURE_DRY_BULB
cooling leaving air temperature dry bulb
0
COOLING_LEAVING_AIR_TEMPERATURE_WET_BULB
cooling leaving air temperature wet bulb
0
COOLING_LEAVING_WATER_TEMPERATURE
cooling leaving water temperature
0
COOLING_SENSIBLE_CAPACITY
cooling sensible capacity
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DESIGN_RETURN_AIR_FLOW
design return air flow
0
DESIGN_SUPPLY_AIR_FLOW
design supply air flow
0
DRAIN_CONNECTION_NPT
drain connection npt
0.750
DRAIN_FLOW
drain flow
0
ENERGY_EFFICIENCY_RATING
energy efficiency rating
0
EXTERNAL_STATIC_PRESSURE
external static pressure
0
FILTER_SIZE
filter size
16" x 20" x 1"
FREQUENCY
frequency
HEATING_ENTERING_AIR_TEMPERATURE_DRY_BULB
heating entering air temperature dry bulb
0
HEATING_ENTERING_AIR_TEMPERATURE_WET_BULB
heating entering air temperature wet bulb
0
HEATING_ENTERING_WATER_TEMPERATURE
heating entering water temperature
0
HEATING_LEAVING_AIR_TEMPERATURE_DRY_BULB
heating leaving air temperature dry bulb
0
HEATING_LEAVING_AIR_TEMPERATURE_WET_BULB
heating leaving air temperature wet bulb
0
HEATING_LEAVING_WATER_TEMPERATURE
heating leaving water temperature
0
HOST
host
0
LEFT_CONDENSER_WATER_CONNECTIONS
left condenser water connections
0
MANUFACTURER
manufacturer
ClimateMaster
MASSUNIT
massunit
1
MAXIMUM_OVERCURRENT_PROTECTION_DEVICE
maximum overcurrent protection device
MAXIMUM_WORKING_PRESSURE
maximum working pressure
500.000
MINIMUM_CIRCUIT_AMPS
minimum circuit amps
MODEL
model
NUMBER_OF_BLOWERS
number of blowers
1
NUMBER_OF_COMPRESSORS
number of compressors
2
NUMBER_OF_FILTERS
number of filters
4
NUMBER_OF_POLES
number of poles
3
NUMBER_OF_ROWS
number of rows
3
OMNICLASS_NUMBER
omniclass number
23.75.10.21.17
OMNICLASS_TITLE
omniclass title
Water-Source Heat Pumps
OPERATING_WEIGHT
operating weight
OVERALL_DEPTH
overall depth
3.025
OVERALL_HEIGHT
overall height
1.800
OVERALL_WIDTH
overall width
7.075
PART_TYPE
part type
0
PHASE
phase
3
PRODUCT_URL
product url
http://www.climatemaster.com/index/comm_tch_page
REFRIGERANT_CHARGE
refrigerant charge
REFRIGERANT_TYPE
refrigerant type
R-410A
RETURN_AIR_FLOW
return air flow
0
RETURN_DEPTH
return depth
65
RETURN_HEIGHT
return height
18
RIGHT_CONDENSER_WATER_CONNECTIONS
right condenser water connections
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SERIES
series
Tranquility Compact
SHARED
shared
0
STRAIGHT_DISCHARGE
straight discharge
SUPPLY_AIR_FLOW
supply air flow
0
SUPPLY_CENTER_OFFSET_1
supply center offset 1
SUPPLY_CENTER_OFFSET_2
supply center offset 2
SUPPLY_DEPTH
supply depth
17
SUPPLY_HALF_WIDTH
supply half width
6.750
SUPPLY_OPTION
supply option
SUPPLY_WIDTH
supply width
13.500
TOTAL_COOLING_CAPACITY
total cooling capacity
0
TOTAL_FULL_LOAD_AMPS
total full load amps
TOTAL_HEATING_CAPACITY
total heating capacity
0
URL
url
http://www.climatemaster.com
VERSION
version
1
VOLTAGE
voltage
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions