??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Hill-Rom
Description
Healthcare Equipment Basis Horizontal Single Sided
Bill of material
healthcare_equipment_basis_horizontal_single_sided_default_HI
VARIANTNAME
Default
VARIANTLOD
HI
DISCLAIMER
Disclaimer
Hill-Rom headwall systems are designed using a wide variety of components based on a number of variables. Due to this number of variables, we have found it is best to have our experienced project managers review your drawings and then provide an accurate design and/or optional design solution in AutoCAD which you can simply overlay into your plans.
INSTALLEDONWALL
Installed on Wall
1.000
INSTALLEDIN6INCHSTUD
Installed in 6 inch stud
0.000
INSTALLEDIN3625INCHSTUD
Installed in 3.625 inch stud
0.000
BEDLOCATOR
Bed Locator
1.000
WIDTH
Width
8.000 FEET
HEADWALLOFFSET
Headwall Offset
2.830 FEET
HEADWALLHEIGHT
Headwall Height
2.000 FEET
DEPTH
Depth
0.500 FEET
CENTERPANELWIDTH
Center Panel Width
3.000 FEET
BEDLOCATORWIDTH
Bed Locator Width
4.170 FEET
BEDLOCATOROFFSET
Bed Locator Offset
0.580 FEET
BEDLOCATORHEIGHT
Bed Locator Height
1.830 FEET
URL
http://www.hill-rom.com
TYPECOMMENTS
Type Comments
Single Sided Headwall System
SPECIFICATION
Specification
http://www.hill-rom.com/usa/Basis/Docs/HillRom_102513_MS_Basis.pdf
SPECDATA
Spec Data
http://www.hill-rom.com/usa/Basis/Docs/HillRom_102513_SD_Basis.pdf
SERIES
Series
Basis
REVISIONSDATE
Revisions Date
3/5/2012
MODEL
Model
Horizontal Single Sided
MASTERFORMATTITLE
MasterFormat Title
Patient Care Equipment
MASTERFORMATNUMBER
MasterFormat Number
11.73.00
MANUFACTURER
Manufacturer
Hill-Rom Co.
INSTALLATIONINSTRUCTIONS
Installation Instructions
http://www.hill-rom.com/usa/PDF/169453.pdf
DESCRIPTION
Description
Headwall
CREATEDBY
Created By
BUILDINGCODES
Building Codes
ANSI/UL 514A, ASME B16.22, ASTM B819, OGA-G4.1, OGA V-5, NFPA 70(NBC), NFPA 99, NEMA, UL 94, UL 1047, UL Listed, NFPA 99
ASSEMBLYCODE
Assembly Code
E1020810
ARCHITECTURALDESIGNMANUAL
Architectural Design Manual
http://www.hill-rom.com/usa/AP_Basis.htm
UTILITIESWIDTH
Utilities Width
0.670 FEET
SIDEPANELLENGTH
Side Panel Length
2.500 FEET
SECONDTIER
Second Tier
0.000
ONETIER
One Tier
1.000
MOUNT
Mount
0.480 FEET
EXTRAPANEL
Extra Panel
0.000
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions