??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
AMERICAN SPECIALTIES
Description
Health Care ASI 0557
Bill of material
health_care_asi_0557_as_specified
VARIANTNAME
as Specified
VARCURRENTREVISION
_current revision
1
VARBIMSPECGUID
_BIMspec_GUID
0
VARDEFAULTELEVATION
Default Elevation
1219.2 mm
VARMAINTENANCESCHEDULEMONTHS
Maintenance Schedule (Months)
0
VARUNITWIDTH
Unit Width
304.8 mm
VARUNITHEIGHT
Unit Height
279.4 mm
VARUNITDEPTH
Unit Depth
123.825 mm
VARRACKWIDTH
Rack_Width
152.4 mm
VARRACKDISTANCE
Rack_Distance
50.8 mm
VARHOLE
Hole
238.125 mm
VARURL
URL
http://www.americanspecialties.com/viewCategories.cfm
VARMODEL
Model
_0557
VARMANUFACTURER
Manufacturer
American Specialties, Inc.
VARKEYNOTE
Keynote
10 28 13
VARCOPYRIGHT
Copyright
VARASSEMBLYCODE
Assembly Code
C1030210
VARWARRANTYSTARTDATE
WarrantyStartDate
Please record at commissioning
VARWARRANTYGUARANTORPARTS
WarrantyGuarantorParts
n/a
VARWARRANTYGUARANTORLABOR
WarrantyGuarantorLabor
n/a
VARWARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
VARWARRANTYDURATIONPARTS
WarrantyDurationParts
n/a
VARWARRANTYDURATIONLABOR
WarrantyDurationLabor
n/a
VARTAGNUMBER
TagNumber
n/a
VARSPAREPARTS
SpareParts
n/a
VARSERIALNUMBER
SerialNumber
Please record at commissioning
VARREPLACEMENTCOST
ReplacementCost
n/a
VARREFERENCEDSTANDARD
ReferencedStandard
n/a
VARPRODUCTIONYEAR
ProductionYear
n/a
VARMODELNUMBER
ModelNumber
_0557
VARINSTALLATIONDATE
InstallationDate
Please record at commissioning
VARGRADE
Grade
n/a
VAREXTIDENTIFIER
Extidentifier
n/a
VAREXPECTEDLIFE
ExpectedLife
0
VARDURATIONUNIT
DurationUnit
Years
VARDOCUMENTATIONTECHNICAL
DocumentationTechnical
n/a
VARDOCUMENTATIONMAINTENANCE
DocumentationMaintenance
n/a
VARDOCUMENTATIONLITERATURE
DocumentationLiterature
http://www.americanspecialties.com/datasheets/0557.pdf
VARDOCUMENTATIONINSTALLATIONGUIDE
DocumentationInstallationGuide
n/a
VARDOCUMENTATIONCERTIFICATES
DocumentationCertificates
n/a
VARCREATEDON
CreatedOn
5/8/2013 17:00
VARCREATEDBY1
CreatedBy
info@americanspecialties.com
VARCLASSIFICATIONVALUE
ClassificationValue
Pr_40_20_60
VARCLASSIFICATIONNAME
ClassificationName
Uniclass2015
VARASSETTYPE
AssetType
Fixed
VARASSETIDENTIFIER
AssetIdentifier
_0557
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions