??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2005. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 8
HELP_VARIABLE
Company
Festo
Description
HEA - On-off valve
Bill of material
183004 HEA-M2-G3/8---(offen)
TNR
Part number
TYP
Type
INFO
Valid until
Information
2005-12-31
VERS
On/off
B1
Width
mm
B2
Width
mm
B3
Width
mm
B4
Width
40.000 mm
B5
Width
2.000 mm
B6
Width
mm
B7
Width
mm
B8
Width
mm
B9
Width
mm
D1
Diameter
D2
Diameter
mm
D5
Diameter
mm
L1
Length
mm
L2
Length
mm
L3
Length
mm
L4
Length
mm
L5
Length
mm
L6
Length
mm
L7
Length
mm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions