??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SODECA
Description
HCD
Bill of material
HCD
ORDERNO
HCD
A
a
400
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
117
ASSEMBLY_CODE
assembly code
B
b
336
C
c
311
CATEGORY
category
CLASSIFICATION
classification
0
CODE
code
1000013
COST
cost
0
CURRENT
current
0.510
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESCRIPTION__EN_
description (en)
Wall-mounted axial fans with small diameters
DESCRIPTION__ES_
description (es)
Ventiladores helicoidales murales, de pequeño diámetro
DESIGN_OPTION
design option
-1
DIAM_HELICE
diam helice
254.000
DIAM_NUCLEO
diam nucleo
82
E
e
153
F
f
75
FAMILY_NAME
family name
FREQUENCY
frequency
50
HOST
host
0
INPUT_DIAMETER
input diameter
311
J
j
10.500
KEYNOTE
keynote
LEVEL
level
200
MANUFACTURER
manufacturer
SODECA SLU
MASS
mass
2.200
MASSUNIT
massunit
1
MAXIMUM_FLOW
maximum flow
1341
MINIMUM_FLOW
minimum flow
300
MODEL
model
NUMBER_OF_PHASES
number of phases
1
OMNICLASS
omniclass
23-33 31 19 11
OMNICLASS_NUMBER
omniclass number
23.33.31.19.11.11
OMNICLASS_TITLE
omniclass title
OUTPUT_DIAMETER
output diameter
311
P
p
348
PART_TYPE
part type
0
REFERENCE
reference
HCD-30-4M
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPEED__R_MIN_
speed (r/min)
1360
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_HEIGHT
unit height
400
UNIT_LENGTH
unit length
153
UNIT_WIDTH
unit width
400
URL
url
www.sodeca.com
VOLTAGE
voltage
230.000
WIDTH_REJA
width reja
17
WORK_PLANE_BASED
work plane-based
0
NAME
name
HCD
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions