??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
SODECA
Description
HC
Bill of material
HC
ORDERNO
HC
A
a
330
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
225
ASSEMBLY_CODE
assembly code
B
b
275
C
c
262
CATEGORY
category
CLASSIFICATION
classification
0
CODE
code
1017052
COST
cost
0
CURRENT
current
0.980
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
260
DESCRIPTION
description
DESCRIPTION__EN_
description (en)
Wall-mounted axial fans with IP55 motors
DESCRIPTION__ES_
description (es)
Ventiladores helicoidales murales, con motor IP55
DESIGN_OPTION
design option
-1
DIAM_HELICE
diam helice
250
DIAM_NUCLEO
diam nucleo
120.000
E
e
241
FAMILY_NAME
family name
FREQUENCY
frequency
50
G
g
11.000
H
h
56
HOST
host
0
INPUT_DIAMETER
input diameter
260
J
j
8.500
K
k
310
KEYNOTE
keynote
LEVEL
level
165
MANUFACTURER
manufacturer
SODECA SLU
MASS
mass
5
MASSUNIT
massunit
1
MAXIMUM_FLOW
maximum flow
2221
MINIMUM_FLOW
minimum flow
750
MODEL
model
NUMBER_OF_PHASES
number of phases
1
OMNICLASS
omniclass
23-33 31 19 11
OMNICLASS_NUMBER
omniclass number
23.33.31.19.11.11
OMNICLASS_TITLE
omniclass title
OUTPUT_DIAMETER
output diameter
260
PART_TYPE
part type
0
REFERENCE
reference
HC-25-2M/H
REJA
reja
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SOPORTE_MOTOR
soporte motor
0
SPEED__R_MIN_
speed (r/min)
2770
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_HEIGHT
unit height
330
UNIT_LENGTH
unit length
330
UNIT_WIDTH
unit width
241
URL
url
www.sodeca.com
VOLTAGE
voltage
230.000
WIDTH_REJA
width reja
56
WORK_PLANE_BASED
work plane-based
0
NAME
name
HC
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions