??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
BUVA
Description
HC_Boiler_BUVA_Ecoheat
Bill of material
18-5
ORDERNO
ACCESS_DOOR
access door
ALWAYS_VERTICAL
always vertical
1
ARTICLE_DESCRIPTION
article description
Boiler
ARTICLE_TYPE
article type
CLASSIFICATION
classification
0
CONDENS_DRAIN_DIAMETER
condens drain diameter
COST
cost
0
CUSTOM
custom
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_LABEL
cw label
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
395
DESCRIPTION
description
Boiler
DESIGN_OPTION
design option
-1
DISPLAY
display
DISPLAY_SAFE
display safe
DOMESTIC_COLD_WATER_DIAMETER
domestic cold water diameter
15.000
DOMESTIC_COLD_WATER_FLOW
domestic cold water flow
0
DOMESTIC_COLD_WATER_RADIUS
domestic cold water radius
7.500
DOMESTIC_HOT_WATER_DIAMETER
domestic hot water diameter
15.000
DOMESTIC_HOT_WATER_FLOW
domestic hot water flow
0
DOMESTIC_HOT_WATER_RADIUS
domestic hot water radius
7.500
DRAIN_FIXTURE_UNITS
drain fixture units
0
DRAIN_RADIUS
drain radius
EMCS_VERSION
emcs version
2.0
ETIM_ARTICLE_CLASS
etim article class
EC011396
FAMILY_VERSION
family version
11.14
FLOOR_OFFSET
floor offset
0
FLUE_GAS_DIAMETER
flue gas diameter
80
FLUE_GAS_FLOW
flue gas flow
0
FLUE_GAS_RADIUS
flue gas radius
40
GAS_FLOW
gas flow
0
GAS_PIPE_DIAMETER
gas pipe diameter
12.700
GAS_PIPE_RADIUS
gas pipe radius
6.350
GTIN
gtin
HEIGHT
height
650
HOST
host
0
HYDRONIC_RETURN_DIAMETER
hydronic return diameter
22.000
HYDRONIC_RETURN_FLOW
hydronic return flow
0
HYDRONIC_RETURN_RADIUS
hydronic return radius
11.000
HYDRONIC_SUPPLY_DIAMETER
hydronic supply diameter
22.000
HYDRONIC_SUPPLY_FLOW
hydronic supply flow
0
HYDRONIC_SUPPLY_RADIUS
hydronic supply radius
11.000
IFCEXPORTAS
ifcexportas
IfcBoilerType
IFCEXPORTTYPE
ifcexporttype
WATER
MANUFACTURER
manufacturer
BUVA
MANUFACTURER_ART__NO_
manufacturer art. no.
MANUFACTURER_URL
manufacturer url
http://www.buva.nl/site/onze-producten/verwarming/ecoheat/product/ecoheat-combiketel.182.html
MASSUNIT
massunit
1
MODEL
model
NOMINAL_POWER_50_30_C
nominal power 50-30°c
NOMINAL_POWER_80_60_C
nominal power 80-60°c
OMNICLASS_NUMBER
omniclass number
23.75.10.11.14
OMNICLASS_TITLE
omniclass title
Hot Water Heat Generators
PART_TYPE
part type
0
POWER
power
0
PRODUCT_LINE
product line
BUVA
REVIT_VERSION
revit version
2017
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SHOW_SERVICE_AREA
show service area
0
SUPPLY_AIR_DIAMETER
supply air diameter
80
SUPPLY_AIR_FLOW
supply air flow
0
SUPPLY_AIR_RADIUS
supply air radius
40
TAP_CAPACITY_AT_60_C
tap capacity at 60°c
USE_NOMINAL_DIAMETER
use nominal diameter
1
VERSION
version
2017
VOLTAGE
voltage
230.000
VOLUME
volume
0.700
WALL_OFFSET
wall offset
10
WIDTH
width
500
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions