??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Winston Industries
Description
HBB0N1
Bill of material
HBB0N1
ORDERNO
HBB0N1
VAR_5__LEGS
.5" legs
1
VAR4__LEGS
4" legs
0
VAR6__LEGS
6" legs
0
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
1440
ASSEMBLY_CODE
assembly code
CATEGORY
category
CONN_PLUG
conn plug
NEMA 5-15P
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
60
DEFAULT_ELEVATION
default elevation
48
DESCRIPTION
description
Warmer, Drawer Type
DESIGN_OPTION
design option
-1
DRAWER_HEIGHT
drawer height
8
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
3
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
ELECTRIC_CONNECTION_TYPE
electric connection type
ELECTRICAL_REMARKS
electrical remarks
FAMILY_NAME
family name
FL_AMPS
fl amps
12
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
FURNISHED_BY
furnished by
HOST
host
0
INDIRECT_WASTE_CONNECTION_HEIGHT
indirect waste connection height
3
INDIRECT_WASTE_CONNECTION_TYPE
indirect waste connection type
Drain into Bucket
INDIRECT_WASTE_FLOW
indirect waste flow
0
INDIRECT_WASTE_SIZE
indirect waste size
0.25
INSTALLED_BY
installed by
ITEM_NUMBER
item number
-
KEYNOTE
keynote
LEG_HEIGHT
leg height
0.5
MANUFACTURER
manufacturer
Winston
MASSUNIT
massunit
1
MASTERSPEC
masterspec
MODEL
model
HBB0D1
NAFEM_SPEC_ID_NUMBER
nafem spec id number
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.40.40.14
OMNICLASS_TITLE
omniclass title
Food Service Equipment
PART_TYPE
part type
0
PHASE
phase
1
PLUMBING_CONNECTION_TYPE
plumbing connection type
Manual Water Fill
PLUMBING_REMARKS
plumbing remarks
REVISION_CODE
revision code
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIAL_NUMBER
serial number
SHARED
shared
0
SPECIFICATION_BY_MANUFACTURER
specification by manufacturer
SPECIFICATION_BY_USER
specification by user
STATUS
status
SYMBOLIC_LINE___DRAWER
symbolic line - drawer
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.winstonindustries.com
URL_CUTSHEET
url cutsheet
VOLTS
volts
120
WASTE_WATER_DISCHARGE_TEMPERATURE
waste water discharge temperature
100
WATERMARKED_BY
watermarked by
WATTS
watts
1440
WEIGHT_IN_POUNDS
weight in pounds
110
WIDTH
width
16.6
WORK_PLANE_BASED
work plane-based
1
NAME
name
HBB0N1
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions