??
Crawled Part

このカタログは、自動的に収集されました。選択されたパーツは、STEPフォーマットのみの対応です。これ以外のフォーマットでのダウンロードを希望される場合は弊社から各メーカーに代診いたしますのでお知らせください。

私の情報がサプライヤーに送信されることに同意します
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Helmer Scientific
Description
HB125_Blood_Bank_Refrigerator
Bill of material
HB125 - Flaked Satin - Blue
IDENT
HB125 - Flaked Satin - Blue
VAR04_CSI
04 csi
04_x0020_CSI
VAR95_CSI
95 csi
95_x0020_CSI
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E1020800
BOX_OR_BAG_CAPACITY
box or bag capacity
504 (450 ml bags)
CATEGORY
category
CERTIFICATION
certification
Meets AABB, ARC, and FDA standards for blood storage. Certified to applicable UL and CSA standards by a NRTL. ISO 13485:2003 certified.
CLEARANCE_ABOVE_UNIT
clearance above unit
8" (203mm)
CLEARANCE_BEHIND_UNIT
clearance behind unit
3" (76mm)
COLOR_AVAILABILITY
color availability
Blue
COMPRESSOR
compressor
.33 HP Air-Cooled, R134A Non-CFC
COST
cost
0
COST_INFO
cost info
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Refrigerator - Blood Bank - Horizon Series
DESIGN_OPTION
design option
-1
ELECTRICAL
electrical
115V 60Hz 7.5FLA 230V 50Hz 4.2FLA 230V 60Hz 4.2FLA
EXTERIOR_DIMENSIONS
exterior dimensions
29.5 x 78.75 x 35.5" (750mm x 2001mm x 902mm)
FAMILY_NAME
family name
FLOOR_AND_WALL_BRACKET_KIT_AVAILABLE
floor and wall bracket kit available
1
GLASS_MATERIAL
glass material
HANDLE
handle
HOST
host
0
INSTALL_TYPE
install type
Upright
INTERIOR_DIMENSIONS
interior dimensions
24.75 x 58.25" x 30.25" (629mm x 1480mm x 769mm)"
KEYNOTE
keynote
MANUFACTURER
manufacturer
Helmer, Inc.
MANUFACTURER_ADDRESS
manufacturer address
14400 Bergen Blvd, Noblesville, IN 46060
MANUFACTURER_EMAIL
manufacturer email
MANUFACTURER_FAX
manufacturer fax
+1.317.773.9082
MANUFACTURER_PHONE
manufacturer phone
+1.317.773.9073
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
+1.800.743.5637
MASSUNIT
massunit
1
MATERIAL
material
Powder Coated Galvannealed Steel
MODEL
model
HB125
MOTOR_MATERIAL
motor material
NUMBER_OF_BASKETS
number of baskets
0
NUMBER_OF_DOORS
number of doors
1
NUMBER_OF_DRAWERS
number of drawers
7
NUMBER_OF_SHELVES
number of shelves
0
OMNICLASS_NUMBER
omniclass number
23.40.40.11.11.11
OMNICLASS_TITLE
omniclass title
Refrigerators
OPERATING_TEMP_RANGE
operating temp range
2° to 10° C
OPTIONAL_CHART_RECORDER_DEDUCTION
optional chart recorder deduction
1
OPTIONAL_REMOTE_ALARMS
optional remote alarms
1
OVERALL_EXTERIOR_DIMENSIONS
overall exterior dimensions
29.5 x 78.75 x 38.5" (750mm x 2001mm x 978mm) (includes door handle, electrical panel, and evaporation tray)
PART_TYPE
part type
0
PRODUCT_PAGE_URL
product page url
http://www.helmerinc.com/products/blood-banktransfusion-service.html
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STAINLESS_STEEL_INTERIOR_AVAILABLE
stainless steel interior available
1
SUBCATEGORY
subcategory
Blood Bank Refrigerators
SWITCH_MATERIAL
switch material
TRAY
tray
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT
unit
URL
url
http://www.helmerinc.com
VOLUME
volume
25.200
WARRANTY
warranty
5 years compressor, 2 years parts, and 1 year labor
WEIGHT
weight
556
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
プレビュー
フォーマット
ファイル
3D
2D

Embedded user actions