??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 24
HELP_VARIABLE
Company
Agati
Description
Hampton-Nook-Single-Duo
Bill of material
HMP-WKS-ADR-7742-48-RAF-ELE-PL
IDENT
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
CATEGORY
category
CHAIR
chair
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
42.000
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
GILDE
gilde
HEIGHT
height
48.000
HOST
host
0
KEYNOTE
keynote
12500
L
l
LEGS
legs
LOW_EMITTING_FINISH
low emitting finish
1
LOW_EMITTING_MATERIAL
low emitting material
1
MANUFACTURER
manufacturer
AGATI FURNITURE
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PERCENTAGE_OF_RECYCLED_CONTENT
percentage of recycled content
0
POWER
power
POWER_MODULE
power module
R
r
ROOM_CALCULATION_POINT
room calculation point
0
SALVAGE_OR_REUSE
salvage or reuse
1
SHARED
shared
0
SURROUND
surround
TYPE_COMMENTS
type comments
NOOK DUO
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.agati.com
WIDTH
width
77.500
WORK_PLANE_BASED
work plane-based
0
WORK_SURFACE
work surface
CREATIONTIMEMILLIS
creationtimemillis
EXTENSION
extension
METAINFO_ANCHORS_ITEM0
metainfo_anchors_item0
METAINFO_ANCHORS_ITEM1
metainfo_anchors_item1
METAINFO_REFERRERURLS_ITEM1
metainfo_referrerurls_item1
METAINFO_SOURCEURL
metainfo_sourceurl
METAINFO_TITLE
metainfo_title
SESSIONID
sessionid
NAME
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions