??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
HAEMA
Description
Haema Safety-Lever
Bill of material
GB1050(500mm)
VARIANTNAME
VARDEFAULTELEVATION
Default Elevation
700 mm
VAR
중앙 지지대
VAR1
곡선반지름
40 mm
VARL
L
mm
VARH
H
81.5 mm
VAR2
제조업체 전화번호
02-471-6500
VARURL
제조업체 URL
http://www.bystep.com/
VAR3
인증 및 특허
http://www.bystep.com/kor/patent/patent01.asp
VAR4
온라인 상담
http://www.bystep.com/kor/order/form_inquiry.asp
VARMODEL
Model
VAR5
라이브러리 제작
BIMer
VAR6
라이브러리 전화번호
02-2678-1906
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions