??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
Reelcraft Industries
Description
Grounding Reels
Bill of material
G 3050 N – Heavy Duty Spring Retractable Grounding Reel
ORDERNO
CABLE_LENGTH
cable length
CABLE_NOTES
cable notes
CLAMP_RATING
clamp rating
100 Amps
DRIVE_TYPE
drive type
Spring Driven
MAX_TEMPERATURE
max temperature
SERIES
series
G3000
UPC
upc
WEIGHT
weight
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions