??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
AutomationDirect
Description
Ground Fault Sensors
Bill of material
GFSL30-M1A-120A-F
ORDERNO
BODY_TYPE
body type
Large aperture fixed core
BRAND
brand
AcuAMP
ELECTRICAL_CONNECTION
electrical connection
Screw terminals
ITEM
item
Ground fault sensor
MOUNTING
mounting
Panel or optional 35mm DIN rail
OPERATING_VOLTAGE
operating voltage
120 VAC
OUTPUT
output
OUTPUT_RATING
output rating
1A @ 125VAC, 2A @ 30VDC
TRIP_POINT
trip point
5, 10, or 30 mA selectable
UL_RATING
ul rating
UL 508 listed
NAME
name
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions