??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 5
HELP_VARIABLE
Company
Abnox
Description
Grease-SupplyAir-operated-Single-Pumps
Bill of material
4062100
ORDERNO
CAPACITY_CONTAINER__KG_
capacity container (kg)
CONNECTION__COMPRESSED_AIR__INTERNAL_THREAD
connection (compressed air) internal thread
14 BSP
CONNECTION__MEDIUM__EXTERNAL_THREAD_P
connection (medium) external thread p
14 BSP
CONTAINER_HEIGHT__MM_
container height (mm)
DELIVERY_RATE_AT_PUMP_OUTLET__CM3MIN_
delivery rate at pump outlet [cm3min]
1'295
DELIVERY_RATE_PRO_DOUBLE_STROKE__CM3_
delivery rate pro double stroke (cm3)
17
INLET_OPERATING_PRESSURE__COMPRESSED_AIR__OPTIMUM__BAR_
inlet operating pressure (compressed air) optimum [bar]
6
MAX__AIR_CONSUMPTION__LMIN__
max. air consumption [lmin.]
217
MIN__MAX__INLET_OPERATING_PRESSURE__BAR_
min. max. inlet operating pressure [bar]
2 10
MIN__MAX__TEMPERATURE___C_
min. max. temperature (°c)
10 40
OUTPUT_PRESSURE__MEDIUM__AT_OPERATING_PRESSURE_10_BAR__BAR_
output pressure (medium) at operating pressure 10 bar [bar]
233
OUTPUT_PRESSURE__MEDIUM__AT_OPERATING_PRESSURE_6_BAR__BAR_
output pressure (medium) at operating pressure 6 bar [bar]
140
SPECIFICATION_FOR_OPERATION_MEDIUM
specification for operation medium
Lubricants up to NLGI 3 5'000 m Pa.s
SUCTION_TUBE_DIA___MM_
suction tube dia. (mm)
32
SUCTION_TUBE_LENGHT__MM_
suction tube lenght (mm)
NAME
name
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions