??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
SUMMIT CHAIRS
Description
Graphic
Bill of material
Graphic
ORDERNO
Graphic
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
AUTHOR
author
Diane Butterworth Ltd
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_50_12_93:Upholstered benches
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
n/a
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
770
DESCRIPTION
description
Double Bench, Fully Upholstered
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
5
FAMILY_NAME
family name
FEATURES
features
Non removable, induvidually cushioned seats.
FINISH
finish
n/a
FIRERATING
firerating
n/a
FIRERATINGNOTE
fireratingnote
Fabric type will determine fire rating. Please complete 'FireRating' Parameter once selection has been made.
GRADE
grade
n/a
HEIGHT
height
440
HOST
host
0
INSTALLATIONDATE
installationdate
n/a
KEYNOTE
keynote
Pr_40_50_12_93
MANUFACTURER
manufacturer
Summit Chairs
MANUFACTURERADDRESS
manufactureraddress
Aintree Avenue, White Horse Business Park, Trowbridge, Wiltshire, BA14 0XB
MANUFACTURERTELEPHONE
manufacturertelephone
+44 (0)1225 777 844
MASSUNIT
massunit
1
MATERIAL
material
Upholstered Foam
MODEL
model
GP22
MODELNUMBER
modelnumber
GP22
MODELREFERENCE
modelreference
Graphic
MTRL_SEATFABRIC
mtrl_seatfabric
NAME
name
Graphic
NBSDESCRIPTION
nbsdescription
Benches
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
NBSREFERENCE
nbsreference
45-35-86/321
NBSTYPEID
nbstypeid
NOMINALHEIGHT
nominalheight
440
NOMINALLENGTH
nominallength
770
NOMINALWIDTH
nominalwidth
1340
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCTINFORMATION
productinformation
http://summitchairs.co.uk/chair-range/Premium/graphic/1280
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
1
SIZE
size
W 1340 x D 770 x H 440
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
Summit Chairs is a full member of FIRA’s Furniture Industry Sustainability Programme
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
Double Bench, Fully Upholstered
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015DESCRIPTION
uniclass2015description
Upholstered benches
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_50_12_93
UNICLASS2015VERSION
uniclass2015version
Products v1.1
URL
url
http://summitchairs.co.uk/
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
5 year labour and part warranty
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
http://summitchairs.co.uk/accreditations
WARRANTYGUARANTORPARTS
warrantyguarantorparts
http://summitchairs.co.uk/accreditations
WARRANTYSTARTDATE
warrantystartdate
n/a
WIDTH
width
1340
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions