??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 9
HELP_VARIABLE
Company
Asmith
Description
GR-SA series (Rubber Wheel, SUS304) - Load Capacity 350kgf Heavy Duty Casters (251 kgf~)
Bill of material
GR-(S)A52501
ORDERNO
CASTER_MATERIAL
caster material
SUS304
DIMENSIONS
dimensions
Natural
FINISH
finish
Rubber
H
h
50
HOUSING
housing
5
ITEM_NO_
item no.
GR-SA42501
KIND
kind
Swivel
L
l
85
LOAD_CAPACITY_KGF_
load capacity(kgf)
105
P1
p1
350
P2
p2
1700
RADIUS_OF_GYRATION
radius of gyration
115
T
t
95
TYPE
type
Bearing
W1
w1
4
WEIGHT_G_
weight(g)
141
WHEEL
wheel
70
WHEEL_DIA__D__INCH_
wheel dia (d)(inch)
GR-SA52501
WHEEL_WIDTH
wheel width
Swivel
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions