??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
gq1001_9rg - Bel Power Solutions
Bill of material
GQ1001-9RG
PN
Part Number
GQ1001-9RG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 102W, Output 5.1VDC, 20A, Input 21.6-54VDC, Output voltage control input, RoHS Compliant
POWER
Power
102 W
VIN
Voltage Input
21.6.1954 VDC
OV
Output Voltage
5,1 VDC
OC
Output Current
20 A
OT
Operating Temperature
-40 to 71 °C
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions