??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
Aquatechnik
Description
Gomito FM Threaded Elbow FM
Bill of material
gomito_fm_threaded_elbow_fm_m1_x32
VARIANTNAME
DATEOFPUBLISHING
Date of publishing
10/31/2016
EDITIONNUMBER
Edition number
1.000
MANUFACTURERNAME
Manufacturer name
Aquatechnik
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
Threaded-elbow
PRODUCTFAMILY
Product family
Fusio-technik
PRODUCTGROUP
Product group
Threaded elbow
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Joints
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
MODEL2
Model_2
THREADED ELBOW FM
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENTTABLE
K Coefficient Table
Regular Threaded 45, 90 and 180 Elbow
KCOEFFICIENT
K Coefficient
1.400
MATERIALMAIN
Material main
Polypropylene
USEANNOTATIONSCALE
Use Annotation Scale
1.000
CODE
mm
DE
DE1
mm
DE11
DE1'
mm
DE2
mm
DI
DI1
DN
DNF
mm
DIMENSIONECONTRASSEGNO
Dimensione contrassegno
L
mm
L1
mm
L2
mm
MASSA
Massa
mm
RE
RI
mm
RNF
mm
RAGGIONOMINALE
Raggio nominale
DIAMETRONOMINALE
Diametro nominale
DIAMETROESTERNORACCORDO
Diametro esterno raccordo
DACENTROAESTREMIT
Da centro a estremità
ANGOLARE
Angolare
SDR
5.000 mm
SP
mm
R
r
1.500 mm
DESCRIPTION2
Description_2
Fitting to weld
MODEL
Model
THREADED ELBOW FM
MANUFACTURER
Manufacturer
Aquatechnik group spa
PRODUCTGUID
Product Guid
c124a48f-89f6-4068-8b78-4f689b4aae0b
PRODUCTCERTIFICATION
Product certification
http://www.aquatechnik.it/download.asp?ID_CATEGORIA=3&ID_PRODOTTO=7
TECHNICALDESCRIPTION
Technical description
http://www.aquatechnik.it/download.asp?ID_CATEGORIA=1&ID_PRODOTTO=7
TYPECOMMENTS
Type Comments
SOLDER CONNECTION
URL
http://www.aquatechnik.it/prodotto.asp?ID_PRODOTTO=7
DESCRIPTION
Description
Fitting to weld
CODEFIL
CODE FIL
CSVTABLE
CSV table
ACQUATECHNIK_GOMITO FM_THREADED ELBOW FM
CSVTABLE2
CSV table 2
ACQUATECHNIK_COD-FIL
DIFIL
DI fil
RAGGIOESTERNORACCORDO
Raggio esterno raccordo
RAGGIOCENTRO
Raggio centro
WEIGHT
Weight
WEIGHTMASSA
Weight_massa
mm
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions