??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Juwent
Description
GOLD
Bill of material
GOLD-112-E
ORDERNO
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.2
DESIGN_OPTION
design option
-1
G_O_NO___PRACY_Z_ODLEG_O_CI_1M__DB_A__
głośność pracy z odległości 1m [db(a)]
HMIN
hmin
200
HOST
host
5
ILO___WENTYLATOR_W
ilość wentylatorów
L
l
MANUFACTURER
manufacturer
Juwent
MASA__KG_
masa [kg]
MASSUNIT
massunit
1
MOC_CIEPLNA__KW_
moc cieplna [kw]
MOC_SILNIKA__KW_
moc silnika [kw]
0.108
MODEL
model
GOLD
NAPI_CIE__V_
napięcie [v]
230 V
OBROTY__OBR__MIN_
obroty [obr./min]
1260
ODL__OD_KRAW_DZI
odl. od krawędzi
ODL__POMI_DZY_ZAWIESIAMI
odl. pomiędzy zawiesiami
PART_TYPE
part type
0
PR_D_GRZA_KI__A_
prąd grzałki [a]
0.46
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SZEROKO___SZCZELINY
szerokość szczeliny
SZEROKO___WLOTU
szerokość wlotu
URL
url
http://www.juwent.com.pl/
VERSION
version
2015
WIDOCZNO___LAMELI
widoczność lameli
1
WIDOCZNO___STRZA_EK
widoczność strzałek
0
WYDAJNO___POWIETRZA__M3_H_
wydajność powietrza [m3/h]
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions