??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Abey
Description
Goccia Basin Mixer With Spout R90mm_2
Bill of material
Goccia 33608
ORDERNO
Goccia 33608
ALWAYS_VERTICAL
always vertical
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
High version basin mixer with radius 90 spout, flexible hoses with 3/8" connections, without waste. Projection 174 mm.4 Star 7.0L/min.This product is also available in: Brushed Chrome, White & Black.
DESIGN_OPTION
design option
-1
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Gessi
MASSUNIT
massunit
1
MODEL
model
Goccia 33608
MOUNTING_HEIGHT
mounting height
1000.322
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
http://www.abey.com.au/store/?product_search=33608
VENT_CONNECTION
vent connection
0
VERSION
version
2013
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Goccia Basin Mixer With Spout R90mm_2
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions