??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Auswählbare Produkte: 6
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
GN145-1 - Pipe Joint - Flange
Bill of material
GN145-B14-1-BL
NM
Catalog number
NM2
D1
bore
D2
5.5 mm
D3
Clamping screw
M6
K
Dimension
25 mm
L1
40 mm
L2
25 mm
M
18 mm
T
7 mm
X
35 mm
Y1
50 mm
Y2
38 mm
KLEMM
Clamp lever d3
GN 911-M6-22
OB
Finish
Preview - Generation
Vorschau
Formate
Dateien
3D
Bemaßung
2D

Embedded user actions