??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
公司
NBK (锅屋百迪株式会社)
描述
GN131-2 - 导管接头-十字型 (管口直径:φ12-φ20/不锈钢螺栓)*特殊品
明细表
GN131-B14-B14-2-BL
NM
Cagalog number
NM2
B60 (带滑塞)
D1
孔径
D2
孔径
D3
夹紧螺栓
M6
K
尺寸
25 mm
L
尺寸
64 mm
M
20 mm
KLEMM
夹紧手柄
GN 911-M6-22
OB
加工
Preview - Generation
预览
格式
历史记录
3D
尺寸标注
2D

Embedded user actions