??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
ESBE
Description
GMA300
Bill of material
9SWSQLCU7
ORDERNO
FLOW_RATE
flow rate
3,0 m³h
INSULATION
insulation
EPP λ 0,036 WmK
MATERIAL__IN_CONTACT_WITH_WATER
material, in contact with water
Components Black coated steel S235
MEDIA_TEMPERATURE__MAX_
media temperature, max.
+110 °C
MEDIA_TEMPERATURE__MIN_
media temperature, min.
0 °C
OUTPUT
output
70 kW at Δt 20K
PRESSURE_CLASS
pressure class
PN 4
STANDARD_OUTLET_SPACING
standard outlet spacing
90 mm
WORKING_PRESSURE
working pressure
0,4 MPa
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions